In October 2016, the TPX™ Turbocharger (Turbo Power EXtra) was first introduced to engine builders at the High Horse Power event in Chicago.

Dedicated to high-speed diesel applications, the TPX turbocharger is built for rugged use, offering highest reliability and durability under harsh operating conditions. Featuring a high compressor pressure ratio of up to 5.0 over a wide flow range, the TPX delivers exceptional power density for constant and variable speed applications. Based on service intervals of up to 20,000 hrs, the TPX44 turbocharger offers reduced total cost of ownership for demanding applications.